IESNA:LM-63-2002
[TEST]P944070
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]77201
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
7042.3 6998.1 6905.9 6825.6 6805.5 6813.6 6837.6 6881.8 6921.9 6933.9
6938 6998.1 7122.5 7327.2 7668.3 8149.8 8735.6 9441.9 10344.7 11420.1
12640 14132.7 15942.5 18001 20216 22595.5 24878.7 25942.1 24385.2 18843.6
10252.4 2893.2 886.8 525.7 301 124.4 0
7042.3 7018.2 6921.9 6841.7 6821.6 6825.6 6849.7 6893.8 6929.9 6942
6950 7014.2 7134.6 7351.3 7684.3 8169.9 8763.7 9474 10400.9 11476.3
12736.3 14273.2 16155.1 18169.5 20424.6 22864.4 25099.4 26062.5 24140.4 18422.3
9774.9 2712.6 858.7 481.5 280.9 112.4 0
7042.3 7010.2 6917.9 6833.6 6797.5 6801.5 6813.6 6837.6 6853.7 6869.7
6893.8 6962 7090.4 7295.1 7632.2 8077.6 8647.4 9321.5 10192.3 11255.6
12583.8 14245.1 16195.3 18362.1 20609.2 22992.8 25243.9 26415.6 24991.1 19899
11813.4 4357.8 1163.7 577.8 341.1 132.4 0
7042.3 6994.1 6905.9 6813.6 6765.4 6753.4 6761.4 6765.4 6765.4 6793.5
6833.6 6909.9 7038.3 7238.9 7527.8 7953.2 8519 9209.1 10079.9 11139.3
12575.8 14293.2 16484.2 18952 21480 23959.8 26275.1 27583.3 26861 23097.1
15858.2 7672.3 2311.3 842.7 409.3 128.4 0
7042.3 6994.1 6909.9 6813.6 6753.4 6741.3 6749.4 6749.4 6749.4 6781.5
6853.7 6921.9 7030.2 7202.8 7463.6 7856.9 8426.7 9136.9 10011.7 11127.2
12599.9 14562.1 17094.1 20091.6 23173.3 25934.1 28161.1 29573.6 29742.1 27816
22182.2 13342.2 5665.9 1444.6 485.5 112.4 0
7042.3 6982.1 6897.8 6801.5 6737.3 6725.3 6737.3 6753.4 6753.4 6785.5
6861.7 6917.9 7002.2 7186.7 7463.6 7856.9 8410.6 9136.9 10027.7 11203.5
12740.3 14851 17684 21138.9 24646 27691.6 29922.7 31583.9 32603.2 31953.1
27695.6 19445.5 9313.5 2925.3 622 144.5 0
7042.3 6994.1 6905.9 6805.5 6741.3 6725.3 6733.3 6749.4 6749.4 6781.5
6853.7 6929.9 7038.3 7214.8 7487.7 7889 8450.7 9157 10039.8 11155.3
12628 14594.2 17138.2 20091.6 23141.2 25962.2 28289.5 29910.7 30127.3 28008.6
22691.8 13855.8 5445.2 1404.4 405.3 108.3 0
7042.3 7002.2 6917.9 6817.6 6753.4 6737.3 6749.4 6761.4 6773.4 6805.5
6857.7 6942 7078.4 7283 7576 7981.3 8555.1 9253.3 10124 11215.5
12660.1 14481.8 16684.8 19088.4 21548.2 24032.1 26387.5 27707.7 26804.8 23277.7
16311.6 7840.8 2339.4 878.8 417.3 128.4 0
7042.3 7014.2 6925.9 6829.6 6777.4 6769.4 6785.5 6817.6 6845.7 6873.8
6909.9 6982.1 7122.5 7343.2 7672.3 8125.7 8691.5 9377.7 10236.4 11275.7
12591.8 14225 16139.1 18229.7 20412.6 22772.1 25091.4 26259.1 25031.2 20817.9
13153.6 5168.4 1480.7 706.2 377.2 152.5 0
7042.3 7022.2 6929.9 6833.6 6789.5 6785.5 6813.6 6869.7 6917.9 6946
6974.1 7046.3 7178.7 7403.4 7748.5 8234.1 8827.9 9546.2 10429 11496.4
12732.3 14269.2 16038.8 18025 20135.7 22475.1 24702.2 25576.9 23923.7 18570.8
10176.2 3065.7 935 473.5 252.8 100.3 0
7042.3 7018.2 6929.9 6833.6 6789.5 6789.5 6817.6 6869.7 6921.9 6946
6970.1 7030.2 7166.7 7379.4 7720.4 8193.9 8783.8 9534.2 10421 11432.2
12648 14120.7 15882.3 17880.6 19895 22234.4 24509.6 25585 24188.5 19128.5
10838.3 3406.8 987.1 513.6 264.8 92.3 0
